IESNA:LM-63-2002
[TEST]P1201607
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-827-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 2700K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4913
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
495.6 515 551 591.6 627.1 658.4 683.3 699.6 705.8 712
737.1 758.8 790.7 858.2 955 1070.2 1185.9 1298.2 1397.6 1478.3
1567.9 1650.2 1734.8 1814.3 1885.2 1909 1868.6 1769.5 1508.4 971.8
354.6 129.1 67.8 37.5 20.2 6 0
495.6 518.4 555.4 595.5 632.3 662 687.9 703.5 709.9 715.9
738.1 758.6 787.8 849.2 943.1 1055.4 1167.2 1282.7 1383.6 1475.2
1559.3 1654.8 1735.1 1814.8 1888.8 1922.2 1898.9 1808.6 1566.9 1050.5
402.7 141.3 74.5 40.6 21.5 7.2 0
495.6 515.3 550.2 589.6 624.3 654.3 677.6 692.8 698.8 701.4
718.7 742 768.2 817.3 900.7 1006 1126.4 1247.7 1358 1448.1
1530.4 1622.5 1726 1828.3 1925.6 2004 2057 2053.9 1873 1379.2
640.8 209.1 107.1 60 28.2 9.3 0
495.6 512.4 544.5 581 612.6 640 662.3 675.8 681.5 683.3
692.6 717.4 742.5 771.8 827.2 907.4 1005.2 1115 1232.2 1351.8
1469.5 1592.2 1721.9 1864.7 2011 2125.4 2219.8 2319 2356 2051.3
1287.6 494.8 192 104.3 56.9 18.1 0
495.6 511.2 539.4 572 601.2 626.8 648.3 662.3 669 672.4
677.1 693.4 720.5 743.1 771 819.1 890.1 977.5 1080 1200.9
1343 1503.4 1671.7 1866.8 2038.4 2207.9 2382.4 2594.1 2837.1 2891.2
2426.9 1492.6 639.5 288.1 140.8 55.1 0
495.6 507.8 531.1 558.3 585.7 611.3 633.1 649.6 659.2 666.2
671.6 682 702.9 729.6 751.9 777.7 821 884.1 970 1067.9
1179.9 1304.9 1443.1 1602.6 1785.3 2009.4 2275.7 2596.1 3034.3 3446.6
3425.6 2748.6 1632.3 698 242 54.4 0
495.6 507.5 530 558 583.9 609 631 648.1 658.4 665.9
671.4 681.7 701.4 727.5 750.8 776.2 816 873.2 959.4 1049.5
1164.9 1278.5 1414.2 1569.7 1754.2 1978.9 2245.5 2567.9 3007.1 3445.1
3435.7 2769.6 1665.2 717.7 247.4 55.6 0
495.6 505.5 524.1 547.1 571.5 595.3 618.6 637.7 650.9 661
671.1 684.3 699.1 713 732.4 759.6 790.9 830.3 889.3 971.3
1072 1190.8 1333.7 1509.1 1716.4 1956.4 2220.9 2510.2 2858.6 3173
3119.2 2493.7 1482 585.4 175 34.7 0
495.6 504.2 517.4 536.5 558 580.3 603.6 624.5 641.9 657.4
672.7 689.2 702.9 714.6 729.3 746.9 776.4 819.4 885.9 980.4
1105.9 1264 1450.1 1656.9 1870.7 2095.3 2328.8 2579.1 2828.8 2907.8
2654.4 1889.3 888 312.4 124.5 49.2 0
495.6 500.5 509.6 523.3 540.9 560.8 583.1 603.8 623 641.9
660.5 679.1 694.9 709.7 724.9 742.3 768.7 812.2 885.9 994.4
1144.2 1327.4 1528.8 1737.1 1951.4 2170.4 2399.5 2606.2 2697.3 2520.3
1946.8 977 294.3 124.7 73.2 37 0
495.6 499.5 505.2 515.8 529.5 546.4 564.5 583.9 602.8 622.2
643.1 664.9 686.6 705.5 726.5 751.1 787.3 845.8 934.6 1060.6
1242.8 1456.3 1705.3 1962.1 2232 2457.7 2643 2703.3 2533.5 2031.9
1265.9 501.6 150.4 62.1 30 9.8 0
495.6 498 502.6 511.7 525.1 538.8 556.7 575.1 593.5 611.6
632.8 655.8 678.9 699.8 724.4 751.9 792.5 847.9 930.4 1049.5
1213.1 1421.1 1660 1903.8 2128.5 2301.1 2387.5 2334.5 2101.8 1598.9
914.4 348.6 120.9 49.4 21.5 4.4 0
495.6 497.2 500 509.6 521.2 535.5 550.8 567.3 584.9 601.7
620.9 642.6 663.3 684.3 706.8 733.5 766.1 811.4 870.6 950.4
1064.8 1220.3 1406.4 1594.8 1752.7 1841.7 1827.2 1702.5 1476.8 1101.2
604.6 232.4 90.8 45.3 28.7 10.9 0
495.6 494.3 497.4 505.2 516.1 529.5 544.3 558.8 572.8 584.9
598.4 610.8 622.2 631.2 635.1 634.6 628.4 617 602.8 589.3
576.9 571.7 571.7 561.4 519.4 438.7 335.4 243.3 181.2 140.5
112.8 93.2 77.1 61.1 40.4 17.1 0
495.6 493 495.9 504.9 516.8 530 544.3 558.3 571.7 580.3
584.4 583.1 577.9 566.5 548.4 524.6 495.9 464.3 430.7 392.4
355.1 319.1 284.7 252.9 223.9 200.8 180.4 165.4 151.1 136.1
117.8 99.6 79.2 58.5 35.5 16 0
495.6 491.5 496.4 505.7 518.4 532.6 548.9 564 573 576.6
572.2 561.1 547.1 529.3 509.9 487.1 458.9 427 392.6 356.4
320.7 287.3 258 233.2 211.2 193.1 177.8 169 157.9 143.4
125.3 100.7 77.9 55.4 32.1 16.6 0
495.6 491.2 496.7 508 521.8 538.6 555.4 567.1 572.5 571.7
565.5 556.4 540.7 519.2 494.3 469.2 442.6 411.8 377.6 342.7
310.3 283.4 259.3 238.6 219.7 202.9 193.1 184 184.3 185.6
173.4 151.4 134.6 104.6 72.5 48.4 0
495.6 492.5 499.2 511.4 528.8 545.3 558.5 568.9 572.2 571.5
566.3 555.2 536.5 513.7 487.1 459.1 424.5 387.2 350.9 318.6
291.2 268.1 248.7 231.9 215.3 200.6 188.2 202.9 231.4 244.1
237.6 227.2 217.9 176 141.1 100.2 0
495.6 492.8 501.1 515.6 532.1 549.5 561.9 569.4 571.7 571.2
566.5 555.9 538.3 516.1 483.7 446.5 403 362.1 322.7 292.5
264.5 243.3 225.7 211.7 198 179.9 187.4 206 215.6 211.2
199.8 199 173.1 141.6 119.8 85.1 0
495.6 493 502.4 517.9 536 552 563.4 569.9 572.5 571.7
567.1 557.7 544 521.8 486.6 440.5 389.5 340.9 298.7 264
235.8 216.1 202.1 190.5 172.1 168.7 178.6 189.7 186.1 175.7
167.7 159.7 130.7 106.9 90.3 63.9 0
495.6 493.3 503.4 519.7 539.4 554.6 566.3 573 576.4 575.6
570.2 562.7 548.9 523.6 484.8 434.3 377.3 320.7 272.8 238.9
215.6 199 186.9 174.7 158.9 163.3 172.4 177.5 171.9 190
174.4 155.8 117 94.5 77.9 47.9 0
495.6 494.3 503.9 520.2 538.6 555.7 567.3 574 577.9 578.2
574.3 567.6 554.4 530 490.4 438.2 378.1 318.9 269.7 236
214.3 197.7 185.3 172.1 156.8 161.5 170.3 175.5 169.5 188.4
174.4 142.1 113.1 93.4 77.6 37.5 0
